TIDA-01573

Nanosecond Laser Driver Reference Design for LiDAR

TIDA-01573

Design files

Overview

This light distancing and ranging (LiDAR) reference design showcases the LMG1020 and LMG1025-Q1 low side gate drivers for narrow pulse applications. These devices are capable of driving a FET to produce <1.5-ns laser optical pulses in excess of 100W.

Features
  • Circuit capable of delivering 60A 1ns current pulses
  • Flexible platform to install and test laser diodes
  • Latest GaN FET driver technology LMG1020 and LMG1025-Q1
  • Advanced minimal-inductance layout

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE52.PDF (1277 K)

Reference design overview and verified performance test data

TIDRVR3.PDF (222 K)

Detailed schematic diagram for design layout and components

TIDRVR4.PDF (33 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVR5.PDF (86 K)

Detailed overview of design layout for component placement

TIDRVR7A.ZIP (1691 K)

Files used for 3D models or 2D drawings of IC components

TIDCEJ3.ZIP (593 K)

Design file that contains information on physical board layer of design PCB

TIDRVR6.PDF (548 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08Single 2-input, 1.65-V to 5.5-V AND gate

Data sheet document-pdfAcrobat PDF
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet document-pdfAcrobat PDF open-in-new HTML
Low-side drivers

LMG10207-A/5-A single channel gate driver with 5-V UVLO for nano second input pulses

Data sheet document-pdfAcrobat PDF open-in-new HTML
Low-side drivers

LMG1025-Q1Automotive 7-A/5-A single-channel low-side gate driver with 5-V UVLO for narrow pulse applications

Data sheet document-pdfAcrobat PDF open-in-new HTML

Start development

Hardware

Evaluation board

LMG1020EVM-006 — LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module

The LMG1020EVM-006 is a small, easy-to-use power stage for LIDAR laser drive. The EVM includes an integrated resistive load, (laser not included) and takes a short-pulse input that can either be buffered (and shortened further), or passed directly to the power stage. The board can demonstrate (...)
In stock
Limit: 3

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide Nanosecond Laser Driver Reference Design for LiDAR Feb. 26, 2018
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs Mar. 25, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb. 12, 2020
Technical article TI empowers design engineers at APEC Feb. 16, 2018

Related design resources

Hardware development

EVALUATION BOARD
LMG1025-Q1EVM LMG1025-Q1 GaN low-side driver and GaN FET LiDAR evaluation module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos