TIDA-050040

TIDA-050040

Design files

Overview

This reference design showcases the TPS92682 and the TPS92520 as a fully self functional three-channel LED driver for headlight applications.  The design is intended to be a low-cost halogen headlight module replacement compatible with an automotive body control module.  The three LED channels drive highbeam/lowbeam, turn indicator and daytime running light, and position marker light.  The design uses one TPS92682 dual channel controller as a constant voltage boost and a constant current SEPIC.  It also uses one TPS92520 supplied by the boost for two synchronous rectified constant current buck converters. The board is designed with ground strip to allow enclosing the power stages for EMI compliance which includes CISPR 25 Class 5 conducted test results.

Features
  • Two stage constant voltage boost converter supplying two synchronous buck converters for highbeam/lowbeam and turn indicator
  • Supplying two synchronous buck converters for
  • Highbeam/lowbeam and turn indicator
  • SEPIC converter for day time running light and position marker light
  • Compatible with power supplied from body control module
  • Highbeam/lowbeam and turn indicator single LED short, output short and open string detection for fault reporting and disabling
  • Reverse battery protection
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEX4.PDF (14274 KB)

Reference design overview and verified performance test data

TIDM652.PDF (519 KB)

Detailed overview of design layout for component placement

TIDM651.PDF (149 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM654.ZIP (4778 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFW4.ZIP (681 KB)

Design file that contains information on physical board layer of design PCB

TIDM653.PDF (2051 KB)

PCB layer plot file used for generating PCB design layout

TIDM650.PDF (570 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92520-Q11.6-A dual synchronous buck LED driver with SPI

Data sheet: PDF | HTML
Automotive LED drivers

TPS92682-Q1Dual channel constant-Voltage and constant current controller with SPI

Data sheet: PDF | HTML
DC/DC converters

LM26420-Q1Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML
DC/DC converters

TPS57160-Q1Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

Data sheet: PDF | HTML
General-purpose MCUs

MSP432E401YSimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

Data sheet: PDF | HTML
LIN transceivers

TLIN1029-Q1Local interconnect network (LIN) transceiver with dominant state timeout

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS92682EVM-069 — TPS92682-Q1 Constant voltage 2-phase boost evaluation module

This reference design showcases the TPS92682 and the TPS92520 as a fully self functional three-channel LED driver for headlight applications.  The design is intended to be a low-cost halogen headlight module replacement compatible with an automotive body control module.  The three LED (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92682EVM-069 TPS92682-Q1 Constant voltage 2-phase boost evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050030 120W dual-stage matrix compatible automotive headlight ECU reference design TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
Evaluation board

TPS92682EVM-070 — TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module

This reference design showcases the TPS92682 and the TPS92520 as a fully self functional three-channel LED driver for headlight applications.  The design is intended to be a low-cost halogen headlight module replacement compatible with an automotive body control module.  The three LED (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92682EVM-070 TPS92682-Q1 constant current 2-channel boost and boost-to-battery evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting TIDA-050040 Automotive LED headlight driver module for halogen replacement reference design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive LED Headlight Driver Module for Halogen Replacement Reference Design Jul 28, 2020

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-050029 45-W, 15-W dual SEPIC LED driver reference design for automotive lighting

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos