TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN

Advanced haptic driver simplifies tactile feedback design in consumer and industrial

TIDA-HAPTIC-MOTOR-CONTROL-REFERENCE-DESIGN

Design files

Overview

This haptic driver reference design for LRA and ERM motors helps eliminate the design complexities of haptic motor control with features like reduced solution size, high efficiency output drive, closed-loop motor control, quick device startup and auto-resonance frequency tracking. This reference design board can be used for developing, testing and demonstrating motor-based haptic effects for systems with capacitive touch buttons and other interfaces. It also provides an easy way to compare ERM and LRA haptic effects.

Features
  • Preconfigured capacitive touch and haptic feedback demonstration/evaluation system
  • Easy start up within minutes
  • Includes both ERM and LRA haptic actuators for easy comparison
  • Supports custom-designed waveforms and external actuators for prototyping and development

??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLURAC2.PDF (85 K)

Detailed schematic diagram for design layout and components

SLURAC3.PDF (22 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLOR113A.ZIP (209 K)

Tool for calculating critical component values required in the reference design

SLUC470.ZIP (821 K)

Design file that contains information on physical board layer of design PCB

SLUUAK8.PDF (728 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Haptic motor drivers

DRV2605Haptic driver for ERM/LRA with waveform library & auto-resonance tracking

Data sheet: PDF | HTML
Analog switches & muxes

TS5A12301E0.75-Ω on-state resistance, 5-V, 2:1 (SPDT), 1-channel analog switch with 1.8-V input logic

Data sheet: PDF | HTML
Auto-direction voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS736400-mA, high-accuracy, ultra-low-dropout voltage regulator with reverse current protection & enable

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430G255316 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Hardware

Evaluation board

DRV2605EVM-CT — DRV2605EVM-CT

The DRV2605 is a haptic driver designed for Linear Resonant Actuators (LRA) and Eccentric Rotating Mass (ERM) motors. It provides many features which help eliminate the design complexities of haptic motor control including reduced solution size, high efficiency output drive, closed-loop motor (...)

User guide: PDF
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Code example or demo

DRV2605EVM-CT Code Examples — SLUC471.ZIP (208 K)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos