Battery Powered Smart Lock Reference Design With Cloud Connectivity Using SimpleLink™ Wi-Fi®
TIDC-01005
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design demonstrates how to create a battery-powered electronic smart lock with integrated Wi-Fi®. The design demonstrates how the SimpleLink™ Wi-Fi CC3220S wireless MCU (SoC) can be used as the main system controller and network processor to create a highly integrated design. TIDC-01005 reference design combines the CC3220S with a DRV8837 1.8A low voltage brushed DC motor driver to form the core of a Wi-Fi enabled electronic smart lock design. It also features the SimpleLink Bluetooth® low energy CC2640R2F wireless MCU to demonstrate Wi-Fi provisioning over BLE. The design leverages LaunchPad™ Development kits and the DRV8837EVM, which makes it easy to reproduce and evaluate. The software for TIDC-01005 is based on the SimpleLink SDK to enable maximum portability within the SimpleLink Platform.

Features
  • Direct Connection to Cloud from Smart Lock
  • Multiple Provisioning Methods (BLE Provisioning, Access Point Provisioning, and TI SmartConfig™)
  • Wide Range of Built-in Security Features
  • Over-the-Air (OTA) Software Update through the Cloud Using with Multiple Security Enablers
  • Motor Driver with Integrated FETs
  • Example Software Application Based on SimpleLink MCU Software Development Kit (SDK)

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

LAUNCHXL-CC2640R2 :
CC2640R2 LaunchPad

$29.00(USD)


Pricing may vary.



ACTIVE

DRV8837EVM :
DRV8837 Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE

BOOSTXL-SENSORS :
Sensors BoosterPack Plug-In Module

$24.99(USD)


Pricing may vary.



ACTIVE

CC3220S-LAUNCHXL :
SimpleLink™ Wi-Fi® CC3220S Wireless Microcontroller LaunchPad™ Development Kit

$39.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (13)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CC2640R2F  SimpleLink™ 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU with 128kB Flash and 275kB ROM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3220MOD  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3220MODA  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3220R  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3220S  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3220SF  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235MODAS  SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235MODASF  SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235MODS  SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235MODSF  SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235S  SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
CC3235SF  SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash  Wireless connectivity  Sample & Buy View Design Kits & Evaluation Modules
DRV8837  12-V, 1.8-A H-bridge motor driver  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CC2640R2F Download Download
Download Download
Download -
Download Download
CC3220MOD Download Download
CC3220MODA Download Download
CC3220R Download Download
CC3220S Download
CC3220SF Download
CC3235MODAS Download Download
CC3235MODASF Download Download
CC3235MODS Download Download
CC3235MODSF Download Download
CC3235S Download Download
CC3235SF Download Download
DRV8837 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Datasheet (1)
Title Type Size (KB) Date
PDF 2490 29 Nov 2018
Application note (1)
Title Type Size (KB) Date
PDF 983 29 Sep 2020
User guide (1)
Title Type Size (KB) Date
PDF 3186 09 Apr 2021
Design files (3)
Title Type Size (KB) Date
ZIP 801 04 May 2018
ZIP 12462 02 Feb 2017
ZIP 5459 09 Dec 2016
Related Tools & Software

Hardware development (4)

Name Part Number Tool Type
SimpleLink™ Bluetooth® Low Energy CC2640R2 wireless MCU LaunchPad™ development kit  LAUNCHXL-CC2640R2  Development kit 
SimpleLink™ Wi-Fi® CC3220S Wireless Microcontroller LaunchPad™ Development Kit  CC3220S-LAUNCHXL  Development kit 
DRV8837 Evaluation Module  DRV8837EVM  Evaluation board 
Sensors BoosterPack Plug-In Module  BOOSTXL-SENSORS  Evaluation board 

Software development (2)



Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles