TLV320AIC3111EVM-K

TLV320AIC3111 Evaluation Module

TLV320AIC3111EVM-K

Order now

Overview

The TLV320AIC3111EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3111 audio codec. The kit includes a TLV320AIC3111EVM, and a USB-based motherboard (USB-MODEVM). The TLV320AIC3111EVM-K software, the AIC3111 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate and control the TLV320AIC3111.

Software development for the TLV320AIC3111 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment includes a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code is assembled from the graphical signal flow.

The TLV320AIC3111EVM-K connects to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM. The EVM has connections for external control signals, digital audio data and power for advanced operation.

Features
  • Full-featured evaluation board for the TLV320AIC3111 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation.
  • Onboard microphone for ADC evaluation.
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices.
Audio CODECs
TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TLV320AIC3111

View package

Order this hardware only

Evaluation board

TLV320AIC3111EVM-K — TLV320AIC3111 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* EVM User's guide TLV320AIC3111EVM-K - User Guide 24 Jul 2009
Certificate TLV320AIC3111EVM-K EU Declaration of Conformity (DoC) 02 Jan 2019
Application note TLV320AIC31xx and TLV320DAC31xx Power Consumption Characterization (Rev. B) 03 Sep 2014
Data sheet Low-Power Audio Codec With Embedded miniDSP and Stereo Class-D Speaker Amplifier datasheet (Rev. D) 27 Apr 2012

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
AICPUREPATH_STUDIO PurePath™ Studio graphical development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos