TLV320AIC3263EVM-U

TLV320AIC3263 Evaluation Module

TLV320AIC3263EVM-U

Order now

Overview

The TLV320AIC3263EVM-U is a complete evaluation/demonstration kit for the TLV320AIC3263 audio codec. The TLV320AIC3263EVM-U software, the AIC3263 CodecControl, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3263. This tool was specifically designed to make learning the TLV320AIC3263 easy.

Software development for the TLV320AIC3263 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC3263EVM-U is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration.

Features
  • Full-featured evaluation board for the TLV320AIC3263 stereo audio codec
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Analog input and output jacks
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices
  • Audio CODECs
    TLV320AIC3263 Low Power Stereo Audio Codec W/miniDSP, Class-D Speaker, DirectPath Headphone, 4 digital mic support

    Order & start development

    Evaluation board

    TLV320AIC3263EVM-U — TLV320AIC3263 Evaluation Module

    Not available on TI.com
    Support software

    Audio Converter Firmware (TAS1020B) V0304 (Rev. B) — SLAC563B.ZIP (684KB)

    Support software

    TLV320AIC3263 Control Software (Rev. B) — SLAC614B.ZIP (2918KB)

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical documentation

    No results found. Please clear your search and try again.
    View all 3
    Type Title Date
    Certificate TLV320AIC3263EVM-U EU Declaration of Conformity (DoC) Jan. 02, 2019
    Data sheet TLV320AIC3263 Ultra Low Power Stereo Audio Codec datasheet Jun. 21, 2013
    EVM User's guide TLV320AIC3263EVM-U User Guide Jun. 11, 2013

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos