PHYTC-3P-PHYCORE-AM62P
Überblick
The phyCORE®-AM62P SOM is optimized for next-generation, cost-effective HMI, advanced multimedia, and industrial control applications. It features a powerful 3D GPU delivering up to 50 GFLOPS and a dedicated hardware video processing unit (VPU) supporting 4K H.264/H.265 encode and decode for seamless video streaming and fluid user interfaces. With support for triple independent displays (OLDI/LVDS, MIPI DSI, and DPI), a 4-lane MIPI CSI camera interface, and robust industrial connectivity including dual gigabit ethernet with TSN and up to 4x CAN FD®, the phyCORE-AM62P delivers a premium visual and connected experience for high-volume, performance-driven embedded designs.
Merkmale
- High-performance graphics and connectivity: Designed for space-constrained embedded systems requiring high performance and full feature access.
- Powerful processing: Features the TI AM62P54 processor with Arm® Cortex®-A53 and Cortex®-R5F architectures, supported by a 3D GPU co-processor with MM JPEG encoder.
- Advanced display support: Supports multiple display interfaces including OLDI (LVDS), 24-bit DPI, and DSI for rich graphical user interfaces.
- Camera and vision integration: Integrated MIPI CSI camera interface for machine vision, monitoring systems, and intelligent edge devices.
- Extensive industrial connectivity: Includes Gigabit Ethernet, 4x MCAN with CAN FD® support, 2x USB 2.0 OTG, 9x UART, 5x SPI/SSP, 6x I²C, and GPIO.
- Flexible memory options: Supports up to 8 GB LPDDR4 RAM, 128 GB max eMMC, 64 MB NOR flash, and 2x SD/SDIO/MMC interfaces.
- Industrial-grade operating conditions: Rated for –40 to 85°C industrial temperature range with 2.37 W typical power consumption at 5.0 V supply.
- Compact, production-ready design: Space-efficient 35 mm x 50 mm form factor with a 280-pin 0.5 mm pitch connector.
- Linux® software support: Supported by Yocto-based Linux BSPs with quickstart guides, release notes, and pre-built images.
Bestellen Sie und beginnen Sie mit der Entwicklung
KPB-08137 — phyBOARD-AM62Px development kit
KPB-08137 — phyBOARD-AM62Px development kit
PCM-081 — phyCORE-AM62Px SOM
PCM-081 — phyCORE-AM62Px SOM
MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS
Unterstützte Produkte und Hardware
Produkte
Multimedia- & Industrienetzwerk-SoCs
Hardware-Entwicklung
Evaluierungsplatine
MCU-PLUS-SDK-AM62P — MCU+ SDK for AM62P – RTOS, No-RTOS
MCU PLUS SDK Linux Installer
MCU PLUS SDK Windows Installer
Produkte
Multimedia- & Industrienetzwerk-SoCs
Hardware-Entwicklung
Evaluierungsplatine
Dokumentation
MCU PLUS SDK online documentation
Performance measurement datasheet
Code Composer Studio™ integrated development environment (IDE)
TI ARM CLANG compiler
Tool to configure SOC pinmux and MCU PLUS SDK driver parameters
Buildsheet of supported features
Software bill of materials
Manifest of software components used with license details
Versionsinformationen
Thank you for your interest in the AM62P MCU PLUS Software Development Kit (SDK). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.
- The SDK includes a real-time multitasking kernel, examples and drivers.
- The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality.
- The software components are fully tested to ensure that they work together with TI’s Code Composer Studio integrated development environment.
Neuheiten
- Add VDD core voltage config for HS400 OTAPDLYSEL
- OSPI Example to collect and plot PHY Tuning Points
- SnagFactory flashing method support
- Enhanced documentation for MCU+SDK using SPHINX.
- Bug Fixes
PROCESSOR-SDK-QNX-AM62P — Processor SDK QNX for AM62P
Unterstützte Produkte und Hardware
Produkte
Multimedia- & Industrienetzwerk-SoCs
Hardware-Entwicklung
Evaluierungsplatine
Support und Schulungen
Videoreihe
Alle Videos anzeigenVideos
Haftungsausschluss
Diese Website enthält Informationen und Verknüpfungen zu Websites von Drittanbieter-Partnern ("externe Links"). Diese Websites unterliegen der Haftung der jeweiligen Betreiber. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Drittanbieter unterstützt und sollte nicht als Garantie oder Zusicherung hinsichtlich der Eignung der Produkte oder Dienstleistungen dieser Drittanbieter ausgelegt werden, weder allein noch in Kombination mit einem TI Produkt oder einer Dienstleistung von TI.