TIDC-SPPBLE-SW-RD

TIDC-SPPBLE-SW-RD

Designdateien

Überblick

Easily add Bluetooth Low Energy to your application using a simple serial interface with minimal BLE knowledge required. This reference software solution demonstrates how to implement a UART to BLE bridge by communicating serial data wirelessly and bi-directionally between a wired UART and wireless BLE solution. For their existing or new industrial Internet Of Things (IoT) designs, developers can quickly enable wireless connectivity by simply sending data through the standard wired serial port of their host MCU without worrying about the BLE protocol. The solution also includes an RS232 to UART hardware reference design and the software also supports SPI interfaces. Refer to this forum post for the latest release updates. 

Merkmale
  • Enables easy BLE integration on any host microcontroller through modular code
  • Support asynchronous and synchronous serial interfaces
  • Runs on the SimpleLink™ Bluetooth low energy CC2640, CC2640R2F wireless MCUs as well as the CC2650MODA certified module.
  • Uses the TI royalty-free BLE-stack
  • Bluetooth® 5 High Speed mode (2 Mbps) support with CC2640R2F
  • Compatible with Bluetooth 4.0 / 4.1 / 4.2 implementations
  • Ports easily to other boards including the SimpleLink CC2650 SensorTag kit and CC2640R2 LaunchPad development kit
  • Offers a generic design to fit various applications
  • This easy-to-use software sub-system is tested and ready to be replicated for your next wireless project
Herunterladen Video mit Transkript ansehen Video

Designdateien und Produkte

Designdateien

Laden Sie sich sofort einsetzbare Systemdateien herunter, um Ihren Designprozess zu beschleunigen.

TIDU997A.PDF (1956 KB)

Überblick über Referenzdesigns und verifizierte Leistungstestdaten

TIDRFD3.PDF (46 KB)

Detaillierter Überblick über das Design-Layout zur Bestimmung der Position der Komponenten

TIDRFD2.PDF (184 KB)

Vollständige Liste mit Designkomponenten, Referenz-Bezeichnern und Hersteller-/Teilenummern

TIDRFD5.ZIP (416 KB)

Dateien für 3D-Modelle oder 2D-Zeichnungen von IC-Komponenten

TIDCAH8.ZIP (79 KB)

Designdatei mit Informationen zur physikalischen Platinenschicht der Design-Platine

TIDRFD4.PDF (144 KB)

Leiterplattenschicht-Plotdatei zur Erstellung des Design-Layouts der Leiterplatte

TIDRFD1.PDF (25 KB)

Detailliertes Schaltplandiagramm für Design-Layout und Komponenten

Produkte

Enthält TI-Produkte in der Entwicklung und mögliche Alternativen.

Energieeffiziente 2,4-GHz-Produkte

CC2640 — Drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, Bluetooth® Low Energy mit 128 kB Flash

Datenblatt: PDF | HTML
Energieeffiziente 2,4-GHz-Produkte

CC2650 — Multiprotokollfähiger drahtloser SimpleLink™-Mikrocontroller ARM Cortex-M3, 32 Bit, 2,4 GHz, 128 kB

Datenblatt: PDF | HTML
Energieeffiziente 2,4-GHz-Produkte

CC2650MODA — Multiprotokollfähiger drahtloses SimpleLink™-Modul ARM Cortex-M3, 32 Bit, 2,4 GHz, 128 kB Flash-Spei

Datenblatt: PDF | HTML
RS-232-Transceiver

MAX3232 — 3 V bis 5,5 V, Zweikanal-RS-232-Leitungstreiber/‑Empfänger mit 250 Kbit/s und +/-15-kV-ESD-Schutz

Datenblatt: PDF | HTML

Entwicklung starten

Hardware-Entwicklung

Entwicklungskit

CC2650STK — SimpleLink™-SensorTag für Bluetooth mit niedriger Energie/mehreren Standards

Easily add Bluetooth Low Energy to your application using a simple serial interface with minimal BLE knowledge required. This reference software solution demonstrates how to implement a UART to BLE bridge by communicating serial data wirelessly and bi-directionally between a wired UART and wireless (...)

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Hardware-Entwicklung
Referenzdesign
TIDA-00561 — Drahtloser pH-Sensor-Transmitter (DevPack für SensorTag) – Referenzdesign TIDC-CC2650STK-SENSORTAG — SimpleLink™ Multistandard CC2650 SensorTag™-Kit – Referenzdesign TIDC-DEVPACK-DISPLAY — DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO — DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD — UART zu Bluetooth® (BLE)-Brücke mit geringem Stromverbrauch – Referenzdesign
Vorrätig
Begrenzung:
Nicht vorrätig auf TI.com
Nicht verfügbar auf TI.com

CC2650STK — SimpleLink™-SensorTag für Bluetooth mit niedriger Energie/mehreren Standards

close
Aktuelle Version
Version: null
Veröffentlichungsdatum:
Hardware-Entwicklung
Referenzdesign
TIDA-00561 — Drahtloser pH-Sensor-Transmitter (DevPack für SensorTag) – Referenzdesign TIDC-CC2650STK-SENSORTAG — SimpleLink™ Multistandard CC2650 SensorTag™-Kit – Referenzdesign TIDC-DEVPACK-DISPLAY — DEVPACK-WATCH TIDC-DEVPACK-LED-AUDIO — DEVPACK-LED-AUDIO TIDC-SPPBLE-SW-RD — UART zu Bluetooth® (BLE)-Brücke mit geringem Stromverbrauch – Referenzdesign

Software-Entwicklung

Support-Software

TIDCAC1 — TIDC-SPPBLE-SW-RD Software Patch

Unterstützte Produkte und Hardware

Unterstützte Produkte und Hardware

Hardware-Entwicklung
Referenzdesign
TIDC-SPPBLE-SW-RD — UART zu Bluetooth® (BLE)-Brücke mit geringem Stromverbrauch – Referenzdesign

TIDCAC1 — TIDC-SPPBLE-SW-RD Software Patch

close
Aktuelle Version
Version: 01.00.00.0A
Veröffentlichungsdatum: 01.09.2015
lock = Nur mit Exportgenehmigung (1 Minute)
Hardware-Entwicklung
Referenzdesign
TIDC-SPPBLE-SW-RD — UART zu Bluetooth® (BLE)-Brücke mit geringem Stromverbrauch – Referenzdesign

Versionsinformationen

The design resource accessed as www.ti.com/lit/zip/tidcac1 or www.ti.com/lit/xx/tidcac1a/tidcac1a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAC1. Please update any bookmarks accordingly.
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
* Designleitfaden UART to Bluetooth® low energy (BLE) Bridge Design Guide (Rev. A) 01.09.2015
Benutzerhandbuch TI Serial Port Service (SPS) 19.06.2015

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Alle Forenthemen auf Englisch anzeigen

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support.

Videos