Eine neuere Version dieses Produkts ist verfügbar

Selbe Funktionalität wie der verglichene Baustein bei abweichender Anschlussbelegung.
CC2340R5 AKTIV Bluetooth-, Zigbee- und Thread-Drahtlos-MCU, extrem niedriger Standby-Strom, 512 kB Flash und +8  This product is a newer device with improved functionality.
CC2340R2 AKTIV Bluetooth-, Zigbee- und Thread-Drahtlos-MCU, extrem niedriger Standby-Strom, 256 kB Flash und +8  This product is a newer device with improved functionality.

Produktdetails

CPU Arm® Cortex®-M3 Technology Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Number of GPIOs 10, 14, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
CPU Arm® Cortex®-M3 Technology Bluetooth® LE Protocols Bluetooth® Low Energy Flash memory (kByte) 128 RAM (kByte) 20 Peripherals 1 UART, 12-bit ADC 8-channel, 2 SPI, 2 comparators, 4 timers, 8-bit DAC, I2C, I2S, Sensor controller Number of GPIOs 10, 14, 15, 31 Security Cryptographic acceleration, Device attestation & anti-counterfeit, Secure debug, Software IP protection Operating system TI RTOS Type Wireless MCU Sensitivity (best) (dBm) -97 Operating temperature range (°C) -40 to 85 Edge AI enabled No
VQFN (RSM) 32 16 mm² (4 mm × 4 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm)
  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, Bluetooth® Low Energy Controller, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth Low Energy (BLE) 4.2 Specification
    • Excellent Receiver Sensitivity (–97 dBm for BLE), Selectivity, and Blocking Performance
    • Link budget of 102 dB for BLE
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

  • Microcontroller
    • Powerful ARM® Cortex®-M3
    • EEMBC CoreMark® Score: 142
    • Up to 48-MHz Clock Speed
    • 128KB of In-System Programmable Flash
    • 8KB of SRAM for Cache
    • 20KB of Ultralow-Leakage SRAM
    • 2-Pin cJTAG and JTAG Debugging
    • Supports Over-The-Air Upgrade (OTA)
  • Ultralow-Power Sensor Controller
    • Can Run Autonomous From the Rest of the System
    • 16-Bit Architecture
    • 2KB of Ultralow-Leakage SRAM for Code and Data
  • Efficient Code Size Architecture, Placing Drivers, Bluetooth® Low Energy Controller, and Bootloader in ROM
  • RoHS-Compliant Packages
    • 4-mm × 4-mm RSM VQFN32 (10 GPIOs)
    • 5-mm × 5-mm RHB VQFN32 (15 GPIOs)
    • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • Peripherals
    • All Digital Peripheral Pins Can Be Routed to Any GPIO
    • Four General-Purpose Timer Modules
      (Eight 16-Bit or Four 32-Bit Timers, PWM Each)
    • 12-Bit ADC, 200-ksamples/s, 8-Channel Analog MUX
    • Continuous Time Comparator
    • Ultralow-Power Analog Comparator
    • Programmable Current Source
    • UART
    • 2× SSI (SPI, MICROWIRE, TI)
    • I2C
    • I2S
    • Real-Time Clock (RTC)
    • AES-128 Security Module
    • True Random Number Generator (TRNG)
    • 10, 15, or 31 GPIOs, Depending on Package Option
    • Support for Eight Capacitive-Sensing Buttons
    • Integrated Temperature Sensor
  • External System
    • On-Chip internal DC-DC Converter
    • Very Few External Components
    • Seamless Integration With the SimpleLink™ CC2590 and CC2592 Range Extenders
    • Pin Compatible With the SimpleLink CC13xx in 4-mm × 4-mm and 5-mm × 5-mm VQFN Packages
  • Low Power
    • Wide Supply Voltage Range
      • Normal Operation: 1.8 to 3.8 V
      • External Regulator Mode: 1.7 to 1.95 V
    • Active-Mode RX: 5.9 mA
    • Active-Mode TX at 0 dBm: 6.1 mA
    • Active-Mode TX at +5 dBm: 9.1 mA
    • Active-Mode MCU: 61 µA/MHz
    • Active-Mode MCU: 48.5 CoreMark/mA
    • Active-Mode Sensor Controller: 8.2 µA/MHz
    • Standby: 1 µA (RTC Running and RAM/CPU Retention)
    • Shutdown: 100 nA (Wake Up on External Events)
  • RF Section
    • 2.4-GHz RF Transceiver Compatible With Bluetooth Low Energy (BLE) 4.2 Specification
    • Excellent Receiver Sensitivity (–97 dBm for BLE), Selectivity, and Blocking Performance
    • Link budget of 102 dB for BLE
    • Programmable Output Power up to +5 dBm
    • Single-Ended or Differential RF Interface
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency Regulations
      • ETSI EN 300 328 (Europe)
      • EN 300 440 Class 2 (Europe)
      • FCC CFR47 Part 15 (US)
      • ARIB STD-T66 (Japan)
  • Tools and Development Environment
    • Full-Feature and Low-Cost Development Kits
    • Multiple Reference Designs for Different RF Configurations
    • Packet Sniffer PC Software
    • Sensor Controller Studio
    • SmartRF™ Studio
    • SmartRF Flash Programmer 2
    • IAR Embedded Workbench® for ARM
    • Code Composer Studio™

All trademarks are the property of their respective owners.

The CC2640 device is a wireless MCU targeting Bluetooth applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2640 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2640 device is ideal for a wide range of applications where long battery lifetime, small form factor, and ease of use is important.

The Bluetooth Low Energy controller is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The Bluetooth stack is available free of charge from www.ti.com.

The CC2640 device is a wireless MCU targeting Bluetooth applications.

The device is a member of the CC26xx family of cost-effective, ultralow power, 2.4-GHz RF devices. Very low active RF and MCU current and low-power mode current consumption provide excellent battery lifetime and allow for operation on small coin cell batteries and in energy-harvesting applications.

The CC2640 device contains a 32-bit ARM Cortex-M3 processor that runs at 48 MHz as the main processor and a rich peripheral feature set that includes a unique ultralow power sensor controller. This sensor controller is ideal for interfacing external sensors and for collecting analog and digital data autonomously while the rest of the system is in sleep mode. Thus, the CC2640 device is ideal for a wide range of applications where long battery lifetime, small form factor, and ease of use is important.

The Bluetooth Low Energy controller is embedded into ROM and runs partly on an ARM Cortex-M0 processor. This architecture improves overall system performance and power consumption and frees up flash memory for the application.

The Bluetooth stack is available free of charge from www.ti.com.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 68
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt CC2640 SimpleLink™ Bluetooth® Wireless MCU datasheet (Rev. B) PDF | HTML 19.07.2016
* Benutzerhandbuch CC13x0, CC26x0 SimpleLink™ Wireless MCU Technical Reference Manual (Rev. I) PDF | HTML 23.06.2020
* Errata CC2640 SimpleLink™ Wireless MCU Errata (Rev. A) 31.10.2018
Beratung zur Cybersicherheit Invalid Bluetooth® LE Data Length Extension (DLE) Parameter Leading to DoS PDF | HTML 28.05.2026
Beratung zur Cybersicherheit Denial of Service during Bluetooth LE authentication and connection PDF | HTML 28.05.2026
Beratung zur Cybersicherheit Missing ECC Input Validations on CC2640 and CC2650 Devices (Rev. A) PDF | HTML 29.04.2026
Anwendungshinweis How to Certify Your Bluetooth Product (Rev. N) PDF | HTML 18.11.2025
Anwendungshinweis Crystal Oscillator and Crystal Selection for the CC13xx, CC26xx, and CC23xx Family of Wireless MCUs (Rev. L) PDF | HTML 21.04.2025
Anwendungshinweis CC2538, CC13xx, and CC26xx Serial Bootloader Interface (Rev. E) PDF | HTML 06.08.2024
Anwendungshinweis CC13xx/CC26xx Hardware Configuration and PCB Design Considerations (Rev. H) PDF | HTML 02.05.2024
Anwendungshinweis CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20.10.2022
Technischer Artikel Designing signal chains for portable diagnostics PDF | HTML 18.05.2022
Anwendungshinweis Hardware Migration From CC26x0 to CC26x2R (Rev. D) 23.08.2021
Beratung zur Cybersicherheit Bluetooth® Low Energy – Missing Length Check for UNPI Packets Over SPI 08.10.2020
Beratung zur Cybersicherheit Bluetooth Low Energy – Invalid Connection Request (SweynTooth) (Rev. A) PDF | HTML 17.07.2020
Whitepaper Extending Battery Life in Smart E-Locks (Rev. A) 04.06.2020
Anwendungshinweis Ultra-Low Power Sensing Applications With CC13x2/CC26x2 (Rev. B) PDF | HTML 27.01.2020
Anwendungshinweis Running Bluetooth® Low Energy on CC13x2/CC26xx Without a 32 kHz Crystal (Rev. C) PDF | HTML 23.09.2019
Anwendungshinweis Debugging Communication Range (Rev. A) PDF | HTML 23.05.2019
Product overview Out-of-box star-network solution: TI 15.4-Stack 14.01.2019
Anwendungshinweis Measuring CC13xx and CC26xx current consumption (Rev. D) PDF | HTML 10.01.2019
Product overview Meet the SimpleLink™ Sensor Controller 04.01.2019
Benutzerhandbuch CC2640/CC2650 Bluetooth low energy Software Developer’s Guide (Rev. E) PDF | HTML 14.03.2018
Technischer Artikel Never lose your luggage again with a smart tracker design PDF | HTML 20.10.2017
Anwendungshinweis CC-Antenna-DK2 and Antenna Measurements Summary (Rev. A) PDF | HTML 02.10.2017
Whitepaper SimpleLink™ MSP432™ MCU for electronic lock and intrusion HMI keypad 18.09.2017
Anwendungshinweis Johanson Balun for the CC26xx Device Family 07.08.2017
Benutzerhandbuch Getting started with Bluetooth low energy CC2640 for CCS users 11.07.2017
Whitepaper RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) 11.05.2017
Technischer Artikel Step 4 to build a smart thermostat using an MCU – adding HMI PDF | HTML 18.04.2017
Benutzerhandbuch CC26x0/CC13x0 SimpleLink™ Wireless MCU Power Management Software Development Ref (Rev. A) PDF | HTML 17.04.2017
Technischer Artikel Use TI’s Bluetooth® low energy solution to differentiate your HomeKit products PDF | HTML 07.03.2017
Anwendungshinweis ETSI EN 300 328 Blocking Test for Bluetooth Low Energy PDF | HTML 08.02.2017
Anwendungshinweis Hardware Migration From CC2640F128 to CC2640R2F 31.01.2017
Technischer Artikel How does Bluetooth® 5 increase the achievable range of a Bluetooth low energy conn PDF | HTML 30.01.2017
Technischer Artikel 5 need to know facts about the new SimpleLink™ Bluetooth low energy CC2640R2F wire PDF | HTML 19.01.2017
Technischer Artikel IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 04.01.2017
Technischer Artikel Bluetooth® low energy multi-role demystified PDF | HTML 30.11.2016
Technischer Artikel High performance and low power…The original dynamic duo PDF | HTML 09.11.2016
Product overview SimpleLink Ultra-low power wireless microcontroller platform (Rev. B) 28.10.2016
Anwendungshinweis Implementing Eddystone Bluetooth Smart Beacons Using the TI BLE-Stack (Rev. A) PDF | HTML 19.10.2016
Technischer Artikel Easily add Bluetooth® low energy to your existing MCU with a new certified module PDF | HTML 18.10.2016
Technischer Artikel Top 5 reasons why TI’s CC2640 wireless MCU will differentiate your Bluetooth® low PDF | HTML 17.10.2016
Technischer Artikel Head back to school with SimpleLink™ Academy PDF | HTML 04.10.2016
Technischer Artikel How Bluetooth® low energy technology revolutionizes healthcare PDF | HTML 20.09.2016
Technischer Artikel Wi-Fi® + Bluetooth® low energy gateways for smart homes and building automation PDF | HTML 08.09.2016
Whitepaper Bringing Wireless Scalability to Intelligent Sensing Applications (Rev. B) 25.08.2016
Technischer Artikel How Bluetooth® 4.2 can help enable product security PDF | HTML 11.08.2016
Technischer Artikel Make your Bluetooth® low energy solution fast, simple and secure with new Bluetoot PDF | HTML 12.07.2016
Technischer Artikel Touch it. Talk to it. Remote control solutions that will change how you interact w PDF | HTML 29.06.2016
Technischer Artikel Bluetooth® 5 will unlock the power of the SimpleLink™ CC2640R2F wireless MCU PDF | HTML 22.06.2016
Benutzerhandbuch TI-RTOS 2.20 for CC13xx/CC26xx SimpleLink Getting Started Guide (Rev. D) 17.06.2016
Anwendungshinweis Voice Over Remote Control 19.05.2016
Technischer Artikel Wittra brings the Internet of “moving” Things powered by Sub-1 GHz and Bluetooth® PDF | HTML 09.05.2016
Whitepaper A guide to SensorTag Hackathons: Resources 08.03.2016
Technischer Artikel Revolutionizing RTLS with Bluetooth low energy technology PDF | HTML 07.01.2016
Anwendungshinweis Using the Wireless SimpleLink CC26xx in Ext Regulator Mode With the TPS62740 19.11.2015
Technischer Artikel SimpleLink CC2640 wireless MCU is the first device in mass production designed to PDF | HTML 12.11.2015
Technischer Artikel Swirl uses SimpleLink CC2640 wireless MCU to power down its new beacons PDF | HTML 10.11.2015
Technischer Artikel Simple is Smart: How Serial-to-BLE™ enhances the value of LSR’s Bluetooth low ene PDF | HTML 26.10.2015
Anwendungshinweis CC2640 Wireless MCU DC Supply Evaluation 05.10.2015
Technischer Artikel Understanding wireless connectivity in industrial IoT applications PDF | HTML 04.08.2015
Technischer Artikel 9 reference designs to help you get started in the IoT this summer PDF | HTML 23.07.2015
E-book Understanding Wireless Connectivity in the Industrial IoT 22.07.2015
Technischer Artikel SaBLE-x: How this CC2640-based certified module meets three key requirements of I PDF | HTML 09.07.2015
Technischer Artikel Achieve extremely long battery life in wireless sensor nodes PDF | HTML 18.06.2015
Anwendungshinweis Using GCC/GDB With SimpleLink CC26xx PDF | HTML 23.02.2015
Product overview SimpleLink Bluetooth Smart CC2640 Wireless Microcontroller 10.02.2015

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

BOOSTXL-CC2650MA — Bestellen Sie das Plug-in-Modul für SimpleLink™ Bluetooth® Low Energy CC2650-Modul-BoosterPack™

Das Plug-In-Modul für SimpleLink™ Bluetooth® Low Energy CC2650-Modul-BoosterPack ist der schnelle und einfache Weg, um Bluetooth Low Energy Ihrem LaunchPad™-Entwicklungskit hinzuzufügen. Schließen Sie das CC2650-Modul-BoosterPack-Kit einfach an das LaunchPad-Kit für den MSP432™-Mikrocontroller (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

CC2650STK — SimpleLink™ Bluetooth Low Energy-SensorTag/mehrere Standards

Das neue SensorTag-IoT--Kit ermöglicht Ihnen die einfache Umsetzung Ihrer Produktideen mit Cloud-Anbindung. Das neue SensorTag enthält jetzt 10 energieeffiziente MEMS-Sensoren in einem winzigen roten Gehäuse. Dank der Erweiterungsfähigkeit mittels DevPacks können Sie auf einfache Weise Ihre eigenen (...)
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Entwicklungskit

RFSTAR-3P-CC2640R2-BLE-MOD — HF-STAR-BLE-Modul auf Basis von CC2640R2F mit seriellem UART-Kommunikationsprotokoll

RF-STAR von TI gibt es bereits seit mehr als einem Jahrzehnt als 3P IDH für drahtlose Verbindungsmodule und dient der Bereitstellung einer breiten Palette von drahtlosen Modulen und Lösungen auf der Basis von TI-Produkten, darunter BLE, Matter, ZigBee, Thread, Wi-Fi, Sub-1G und Wi-SUN.
RF-BM-4044Bx (...)

Unterstützte Produkte und Hardware
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

LB-3P-TRACE32-WIRELESS — Debug-System Lauterbach TRACE32® für Funkverbindungen

Die TRACE32®-Tools von Lauterbach umfassen eine Suite hochmoderner Hardware- und Softwarekomponenten, mit denen Entwickler viele der Chips für die drahtlose Verbindung von TI analysieren, optimieren und zertifizieren können. Die weltweit anerkannten Debug-Lösungen für eingebettete Systeme bieten (...)

Unterstützte Produkte und Hardware
Debug-Tastkopf

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Unterstützte Produkte und Hardware
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Hardware-Programmiertool

OPTEEQ-3P-SG400-SERIES — Universeller systeminterner Gang-Programmierer der OPTEEQ-SG400-Serie

OPTEEQ Technologies ist ein Marktführer mit über einem Jahrzehnt umfassender Erfahrung in der Programmierung von Halbleiterchips. Der Programmierer OPTEEQ SG400E bietet 1–32 Kanaloptionen. Die SG400-Serie verfügt über eine hohe Stabilität sowie ultraschnelle Programmiergeschwindigkeit und wird über (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SENSOR-CONTROLLER-STUDIO — Sensor controller studio

Sensor Controller Studio is used to write, test and debug code for the CC26xx/CC13xx Sensor Controller, enabling ultra-low power application design. The tool generates an interface driver consisting of C source files with the firmware image, associated definitions, and generic functions that allow (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

TSK-3P-VX-TOOLSET — TASKING-VX-Toolset für Arm

Das VX-Toolset für Arm ist eine zertifizierte Compiler-Toolchain für die Entwicklung sicherheitskritischer Embedded-Software auf ausgewählten Cortex-M- und Cortex-R-Kernbausteinen. Mit der Eclipse-IDE-Integration, erweiterter Multicore-Unterstützung und Kompatibilität mit TASKING-BlueBox-Debuggern (...)

Unterstützte Produkte und Hardware
Onlineschulungen

SIMPLELINK-ACADEMY-CC2640R2 — SimpleLink™ C2640R2 Academy

SimpleLink™ Academy is an interactive learning experience for TI's wireless protocols. Our hands-on training modules cover all phases of development for LaunchPad™ development kits alongside software development kits (SDKs) in the SimpleLink MCU family.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Treiber oder Bibliothek

BLE-STACK-2-X — BLE-STACK - V2.2 (Support for CC2640/CC2650)

Dieser lizenzfreie BLE-Stack für die SimpleLink™ Bluetooth® Low Energy-Produktfamilie an ARM® Cortex®-M3-basierten drahtlosen Mikrocontrollern (MCUs) von TI umfasst voll unterstützte Bluetooth 4.2- und Bluetooth 5-zertifizierte Stacks mit aller notwendigen Software, Musteranwendungen und (...)

Unterstützte Produkte und Hardware
Treiber oder Bibliothek

SLAC713 — AFE4403 Driver Code for CC2640

Unterstützte Produkte und Hardware
Plug-in

SIMPLELINK-SDK-BLUETOOTH-PLUGIN — Bluetooth Plug-in for SimpleLink™ MCU SDK

Das SimpleLink™ SDK-Bluetooth-Plug-in ist ein begleitendes Softwarepaket, das den Einsatz eines Bluetooth-Netzwerkprozessors (NWP) auf einer Host-SimpleLink-Plattform ermöglicht. Dieses Softwarepaket unterstützt die Bausteine MSP432P4, MSP432E4 und CC32xx als Host-Plattformen und CC2650MODA, CC2640 (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

FLASH-PROGRAMMER-2 — SmartRF Flash Programmer v2

Mit dem SmartRF Flash Programmer 2 kann der Flash-Speicher in kabellosen, ARM-basierten energieeffizienten RF-MCU von Texas Instruments über Debugging und serielle Schnittstellen programmiert werden. Liste der unterstützten Produkte auf Kompatibilität überprüfen. Uniflash kann darüber hinaus zur (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Support-Software

PACKET-SNIFFER — SmartRF™ Packet Sniffer 2.18.1

The SmartRF Packet Sniffer is a PC software application that can display and store radio packets captured by a listening RF device. The capture device is connected to the PC via USB. Various RF protocols are supported. The Packet Sniffer filters and decodes packets and displays them in a convenient (...)

Unterstützte Produkte und Hardware
Support-Software

RF-RANGE-ESTIMATOR — RF Range Estimator

This tool is used to calculate a range estimate for indoor and outdoor RF links using TI wireless devices. The outdoor calculation is based upon Line-of-Sight (LOS). For the indoor estimation, construction materials can be selected that are between the Tx and Rx unit. The greater the attenuation (...)
Unterstützte Produkte und Hardware
Support-Software

SENSORTAG-SW — SimpleLink®-SensorTag-Software

The SensorTag includes an open hardware and software reference design for low cost and low power wireless IoT applications. The SensorTag is supplied with complete source code with everything you need to customize it for your application as well as source code examples for mobile apps.

Unterstützte Produkte und Hardware
Berechnungstool

BT-POWER-CALC — Bluetooth- und Channel-Sounding-Leistungsrechner für CC13xx-, CC26xx-, CC23xx- und CC27xx-Baustein

This tool is used to calculate Bluetooth Low Energy power consumption estimates for various use cases on TI Bluetooth devices. The calculator includes both advertising and peripheral use cases with the ability to configure different use case profile parameters. The calculator outputs an estimate (...)
Unterstützte Produkte und Hardware
Berechnungstool

SMARTRF-STUDIO-7 — SmartRF Studio

SmartRF™ Studio ist eine Windows-Anwendung, die Entwickler von HF-Systemen dabei unterstützt, die Funkleistung bereits in einer frühen Entwicklungsphase für alle stromsparenden HF-Bausteine CC1xxx und CC2xxx von TI einfach zu bewerten. umfassend zu beurteilen. Sie vereinfacht die Erstellung der (...)

Unterstützte Produkte und Hardware
Designtool

3P-WIRELESS-MODULES — Suchtool für drahtlose Module von Drittanbietern

Das Suchtool für drahtlose Module von Drittanbietern unterstützt Entwickler dabei, Produkte zu finden, welche ihren Endgerätespezifikationen entsprechen, und produktionsbereite Drathlosmodule zu beschaffen. Die im Suchtool enthaltenen Verkäufer von Drittanbietermodulen sind unabhängige (...)

Unterstützte Produkte und Hardware
Designtool

SIMPLELINK-2-4GHZ-DESIGN-REVIEW — Hardware Design Review Request Form for SimpleLink™ CC2xxx Devices

Der SimpleLine-Überprüfungsprozess für das Hardwaredesign stellt eine Möglichkeit bereit, direkt mit einem Fachexperten in Verbindung zu treten, welcher Sie bei der Prüfung Ihres Designs unterstützen und Ihnen ein wertvolles Feedback geben kann. Hier finden Sie einen einfachen dreistufigen Prozess (...)

Unterstützte Produkte und Hardware

Viele TI-Referenzdesigns beinhalten CC2640

Mit unserem Referenzdesign-Auswahltool können Sie die für Ihre Anwendung und Ihre Parameter am besten geeigneten Designs durchsehen und ermitteln.

Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RSM) 32 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videoreihe

Alle Videos anzeigen

Videos