Select a version
C2000-CGT
C28x/CLA code generation tools (CGT) - compiler
Windows Installer for C2000 CGT
MacOS Installer for C2000 CGT
Linux Installer for C2000 CGT
Products
C2000 real-time microcontrollers
Documentation
C2000 Compiler User Guide
C2000 Assembly Language Tools User Guide
C2000 CGT - Open Defects
C2000 CGT - Closed Defects
Release Information
This is a maintenance update release for the C2000 Code Generation Tools (CGT). The C2000 CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C source code for loading and running on C2000 core processors.
What's new
New features available in C2000 Code Generation Tools starting with release v16.9.0.LTS:
- Improved Stack Usage Utilization
- Support for LZSS compression
- Compressed section alignment
- Improved inlining
- Removal of duplicate and unneeded compiler options