Industrial

TI offers industrial software & hardware system solutions for automation & process control, POS, motor control, display & test/measurement applications, with MCUs, processors, amplifiers, data converters, interface, power, RF & clocks.

Go to EMEA Resources Home

Motor Drives and Control

Motor drive and control solutions are delivering smarter, smaller, greener and safer motor system solutions for brushed, brushless and stepper motor applications.

More Info:

Check out related reference designs:

Modular Drive Architecture

Learn about TI’s complete system implementation of an industrial drive including power stage, current and voltage measurement and various position feedback options on top of the three processing cards for Motor Control, Communication and Functional Safety.

Motor control solutions

Get a glance at TI’s wide portfolio of motor control solutions in action; from small form factor DC driver, feature rich stepper drivers up to a complete motion control solution for any kind of three phase motors.

Isolated current shunt and voltage sensing

This video highlights:

  • Isolated Shunt Feedback Measurements of 3-Phase Motor Currents and Voltages Using new AMC130x 20MHz, Reinforced Isolated Delta-Sigma Modulators with Industry’s first 50mV inputs
  • New C2000™ F2837xD Dual-Core Delfino™MCU with hardware integrated Sinc1/Sinc2/Sinc3 Decimation Filters
  • Complete Reference Design and Evaluation Kit for isolated current shunt and voltage measurements
  • Run-Time GUI for Complete Performance Analysis
  • Tested for IEC61800 (EMC Requirements)

Industrial in EMEA

TI has a number of analog and embedded processing solutions, such as an industrial communication demo that shows the implementation of five industrial Ethernet protocols widely used in industrial automation: Profinet IRT, EtherNet/IP™, EtherCAT®, Powerlink and Sercos III. These protocols are implemented as slave configurations on TI’s processors and can be dynamically loaded instantaneously.

How is TI innovating the Industrial world

TI’s industrial portfolio offers differentiated hardware and software solutions as well as tools and support to help customers develop innovative products. Key application areas include motor control, programmable logic controllers, sensor transmitters, industrial communication, smart grid, building access control and energy management.

More Info

Check out related reference designs: