RS-232 收發器
提升系統防護與資料速率,同時減少耗電量
依類別瀏覽
我們的收發器產品組合提供高靜電放電保護,以強化 RS-232 訊號可靠性。我們的整合式裝置電壓範圍最低可達 1.8 V,並提供各種通道配置和資料速率,可在嚴苛環境中提供可靠通訊。
依類型選擇
高 ESD 收發器
高資料速率收發器
低電壓收發器
為何選擇我們的 RS-232 產品組合?
強化訊號可靠性
透過多通道、低雜訊靈敏度 RS-232 收發器,提供靈活性與可靠性
輕鬆執行
RS-232 可讓通訊距離長達 15 公尺且無需使用軟體,讓您能更輕鬆進行設計
提供符合成本效益的解決方案
透過我們 RS-232 裝置具電源效率的功能及小型封裝,提升成本效益。
技術資源
RS-232 Glossary and Selection Guide
How to choose a TVS diode for RS-232, RS-485 and CAN based on voltage ratings
Active RS-232 power consumption: Why isn’t it in the data sheet?
探索精選應用
Explore our RS-232 device portfolio for your data center and enterprise designs.
Our products for your rack server, server motherboard, and other data center and enterprise applications include RS-232 transceivers suitable for connecting with microcontrollers (MCUs) and microprocessors, with multiple transmitter and receiver configurations (one and one, two and two, and three and five). Devices with integrated level shifters enable interfacing with low-voltage MCUs, while a variety of package options include very thin quad flat no-lead.
Our RS-232 devices help you increase security and safety in your factory and automation control applications.
For your industrial PC, programmable logic controller or other factory automation and control designs, our RS-232 devices have International Electrotechnical Commission electrostatic discharge protection as high as 15 kV on all pins, to protect against electrostatic discharges encountered during handling and assembly. Operating temperatures from –40°C to 85°C and 0°C to 70°C – with even wider ranges in our automotive-qualified (-Q1) (–40°C to 125°C) and Enhanced Product (-EP) (–55°C to 125°C) devices – enable protected, secure communication.
特色資源
- TIDA-00163 – 隔離式 RS-232 至 UART 轉換器參考設計
- TIDA-00540 – RS-485 / RS-232 多協定收發器參考設計
- TIDA-00557 – 適用於保護繼電器、IED 和變電所自動化的 RS-232 數據機介面模組參考設計
Achieve fast data speeds while reducing power consumption in your wired networking designs
For your edge router, small business switches or other wired networking designs, communicate with other peripherals at the data rates you need, with devices that have speeds ranging from 7 kbps to 1 Mbps. Even at these fast speeds, it is still possible to reduce power consumption through our power-down features (power down, auto power down and auto power down plus) and wide availability of supply voltages (2.5 V to 12 V).
特色資源
設計與開發資源
TRS3122E:RS-232 收發器 BoosterPack™ 插入式模組
BOOSTXL-RS232 是用於 TI LaunchPad™ 開發套件的 BoosterPack™ 外掛程式模組。BOOSTXL-RS232 利用業界第一款 1.8-V 無電感器低功耗 RS-232 收發器 TRS3122E,實現快速 RS-232 原型設計。此電路板配備 DB-9 連接器和 LaunchPad 開發套件的標準 40 針腳標頭。這些搭配一起後,可提供與 LaunchPad 開發套件和外部 RS-232 序列埠簡易連接的方式。BoosterPack 外掛程式模組也配備標頭,可讓 TRS3122E 的驅動器輸入與接收器輸出被指派至連接的 LaunchPad (...)