SBAS650C May 2014 – April 2021 AFE4403
PRODUCTION DATA
Device connections in a typical application is shown in Figure 9-1. The schematic shows a cabled application in which the LEDs and photodiode are connected to the device through a cable. However, in an application without cables, the LEDs and photodiode can be directly connected to the TXP, TXN, TX3, INP, and INN pins directly.