SLUSD20B july 2018 – april 2023 BQ25710
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AC_STAT | ICO_DONE | IN_VAP | IN_VINDPM | IN_IINDPM | IN_FCHRG | IN_PCHRG | IN_OTG |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Fault ACOV | Fault BATOC | Fault ACOC | SYSOVP _STAT | Fault SYS _SHORT | Fault Latchoff | Fault_OTG _OVP | Fault_OTG _OCP |
R | R | R | R/W | R/W | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15 | AC_STAT | R | 0b | Input source status, same as CHRG_OK bit 0b: Input not present 1b: Input is present |
14 | ICO_DONE | R | 0b | After the ICO routine is successfully executed, the bit goes 1. 0b: ICO is not complete 1b: ICO is complete |
13 | IN_VAP | R | 0b | 0b: Charger is not operated in VAP mode 1b: Charger is operated in VAP mode |
12 | IN_VINDPM | R | 0b | 0b: Charger is not in VINDPM during forward mode, or voltage regulation during OTG mode 1b: Charger is in VINDPM during forward mode, or voltage regulation during OTG mode |
11 | IN_IINDPM | R | 0b | 0b: Charger is not in IINDPM 1b: Charger is in IINDPM |
10 | IN_FCHRG | R | 0b | 0b: Charger is not in fast charge 1b: Charger is in fast charger |
9 | IN_PCHRG | R | 0b | 0b: Charger is not in precharge 1b: Charger is in precharge |
8 | IN_OTG | R | 0b | 0b: Charger is not in OTG 1b: Charge is in OTG |
SMBus BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Fault ACOV | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: ACOV |
6 | Fault BATOC | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: BATOC |
5 | Fault ACOC | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: ACOC |
4 | SYSOVP_STAT | R/W | 0b | SYSOVP Status and Clear When the SYSOVP occurs, this bit is HIGH. During the SYSOVP, the converter is disabled. After the SYSOVP is removed, the user must write a 0 to this bit or unplug the adapter to clear the SYSOVP condition to enable the converter again. 0b: Not in SYSOVP <default at POR> 1b: In SYSOVP. When SYSOVP is removed, write 0 to clear the SYSOVP latch. |
3 | Fault SYS_SHORT | R/W | 0b | The fault is latched until a clear from host by writing this bit to 0. 0b: No fault <default at POR> 1b: When SYS is lower than 2.4V, then 7 times restart tries are failed. |
2 | Fault Latchoff | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: Latch off (REG0x30[3]) |
1 | Fault_OTG_OVP | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: OTG OVP |
0 | Fault_OTG_UVP | R | 0b | The faults are latched until a read from host. 0b: No fault 1b: OTG UVP |