SLUSF60 December 2023 BQ77307
PRODUCTION DATA
The multiplexer connects various signals to the voltage protection subsystem, including the individual differential cell voltage pins, the on-chip temperature sensor, the biased thermistor pin, the internal 1.8 V LDO voltage, and the VSS pin voltage. The multiplexer input circuitry is customized to support the range and level of voltage required for each particular input.