SLUSF60 December 2023 BQ77307
PRODUCTION DATA
DESCRIPTION | PINS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range, VIN(DC)(2) | BAT, REGSRC | VSS–0.3 | VSS+40 | V |
Short duration input voltage range, VIN(short)(2) | VC1 - VC7, BAT, REGSRC, CHG | VSS+45 | V | |
DC input voltage range, VIN(DC) | ALERT, SCL, SDA | VSS–0.3 | VSS+6 | V |
DC input voltage range, VIN(DC) | TS | VSS–0.3 | 2.1 | V |
DC input voltage range, VIN(DC)(2) | SRP, SRN | VSS–0.3 | 2.1 | V |
DC input voltage range, VIN(DC)(2) | VC7 | Maximum of VSS–0.3 and VC6–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC6 | Maximum of VSS–0.3 and VC5–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC5 | Maximum of VSS–0.3 and VC4–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC4 | Maximum of VSS–0.3 and VC3–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC3 | Maximum of VSS–0.3 and VC2–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC2 | Maximum of VSS–0.3 and VC1–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC)(2) | VC1 | Maximum of VSS–0.3 and VC0–0.3 | VSS+40 | V |
DC input voltage range, VIN(DC) | VC0 | VSS–0.3 | VSS+6 | V |
DC input voltage range, VIN(DC)(2) | CHG | VSS–30 | VSS+40 | V |
Output voltage range, VO | DSG | VSS–0.3 | VSS+20 | V |
Output voltage range, VO | REGOUT | VSS–0.3 | VSS+6 | V |
Junction temperature, TJ | –65 | 150 | °C | |
Storage temperature, TSTG | –65 | 150 | °C |