SLUSF60 December 2023 BQ77307
PRODUCTION DATA
The BQ77307 device includes registers with values that are loaded automatically from one-time programmable (OTP) memory. At initial power-up, the device loads OTP settings into registers, which are used by the device during operation. The OTP settings are programmed into the device by TI during manufacturing. Register values are preserved while the device is in NORMAL mode. If the device enters SHUTDOWN mode, all register memory is cleared, and the device will reload values from OTP when powered again.