SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AHCT595(1) | SN74AHCT595 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50mA | 4.5V | 4.4 | 4.5 | 4.4 | 4.4 | V | ||||
IOH = –8mA | 3.94 | 3.8 | 3.8 | ||||||||
VOL | IOL = 50µA | 4.5V | 0.1 | 0.1 | 0.1 | V | |||||
IOL = 8mA | 0.36 | 0.44 | 0.44 | ||||||||
II | VI = 5.5V or GND | 0 to 5.5V | ±0.1 | ±1(2) | ±1 | µA | |||||
IOZ | VO = VCC or GND | QA – QH | 5.5V | ±0.25 | ±2.5 | ±2.5 | µA | ||||
ICC | VI = VCC or GND | IO = 0 | 5.5V | 4 | 40 | 40 | µA | ||||
ΔICC(3) | One input at 3.4V, Other inputs at VCC or GND |
5.5V | 2 | 2.2 | 2.2 | mA | |||||
Ci | VI = VCC or GND | 5V | 3 | 10 | 10 | pF | |||||
Co | VO = VCC or GND | 5V | 5.5 | pF |