SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SN74AHCT595 | ||||
PW |
BQB | ||||
GND | 8 | 8 | — | Ground Pin | |
OE | 13 | 13 | I | Output Enable | |
QA | 15 | 15 | O | QA Output | |
QB | 1 | 1 | O | QB Output | |
QC | 2 | 2 | O | QC Output | |
QD | 3 | 3 | O | QD Output | |
QE | 4 | 4 | O | QE Output | |
QF | 5 | 5 | O | QF Output | |
QG | 6 | 6 | O | QG Output | |
QH | 7 | 7 | O | QH Output | |
QH' | 9 | 9 | O | QH' Output | |
RCLK | 12 | 12 | I | RCLK Input | |
SER | 14 | 14 | I | SER Input | |
SRCLK | 11 | 11 | I | SRCLK Input | |
SRCLR | 10 | 10 | I | SRCLR Input | |
NC | — | — | No Connection | ||
VCC | 16 | 16 | — | Power Pin |