SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TA = 25°C | SN54AHCT595(1) | SN74AHCT595 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | SRCLK high or low | 5 | 5.5 | 5.5 | ns | |||
RCLK high or low | 5 | 5.5 | 5.5 | ||||||
SRCLR low | 5 | 5 | 5 | ||||||
tsu | Setup time | SER before SRCLK↑ | 3 | 3 | 3 | ns | |||
SRCLK↑ before RCLK↑(2) | 5 | 5 | 5 | ||||||
SRCLR low before RCLK↑ | 5 | 5 | 5 | ||||||
SRCLR high (inactive) before SRCLK↑ | 3.4 | 3.8 | 3.8 | ||||||
th | Hold time | SER after SRCLK↑ | 2 | 2 | 2 | ns |