SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The SNx4AHCT595 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Both the shift register clock (SRCLK) and storage register clock (RCLK) are positive-edge triggered.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SNx4AHCT595 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16) | 5.0mm × 6.4mm | 5.0mm × 4.4mm |