SCLS374P May 1997 – April 2024 SN74AHCT595
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHCT595(1) | SN74AHCT595 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
fmax | CL = 15 pF | 135(2) | 170(2) | 115(2) | 115 | MHz | ||||||
CL = 50 pF | 95 | 140 | 85 | 85 | ||||||||
tPLH | RCLK | QA – QH | CL = 15 pF | 4.3(2) | 7.4(2) | 1(2) | 8.5(2) | 1 | 8.5 | ns | ||
tPHL | 4.3(2) | 7.4(2) | 1(2) | 8.5(2) | 1 | 8.5 | ||||||
tPLH | SRCLK | QH’ | CL = 15 pF | 4.5(2) | 8.2(2) | 1(2) | 9.4(2) | 1 | 9.4 | ns | ||
tPHL | 4.5(2) | 8.2(2) | 1(2) | 9.4(2) | 1 | 9.4 | ||||||
tPHL | SRCLR | QH’ | CL = 15 pF | 4.5(2) | 8(2) | 1(2) | 9.1(2) | 1 | 9.1 | ns | ||
tPZH | OE | QA – QH | CL = 15 pF | 4.3(2) | 8.6(2) | 1(2) | 10(2) | 1 | 10 | ns | ||
tPZL | 5.4(2) | 8.6(2) | 1(2) | 10(2) | 1 | 10 | ||||||
tPLH | RCLK | QA – QH | CL = 50 pF | 5.6 | 9.4 | 1 | 10.5 | 1 | 10.5 | ns | ||
tPHL | 5.6 | 9.4 | 1 | 10.5 | 1 | 10.5 | ||||||
tPLH | SRCLK | QH’ | CL = 50 pF | 6.4 | 10.2 | 1 | 11.4 | 1 | 11.4 | ns | ||
tPHL | 6.4 | 10.2 | 1 | 11.4 | 1 | 11.4 | ||||||
tPHL | SRCLR | QH’ | CL = 50 pF | 6.4 | 10 | 1 | 11.1 | 1 | 11.1 | ns | ||
tPZH | OE | QA – QH | CL = 50 pF | 5.7 | 10.6 | 1 | 12 | 1 | 12 | ns | ||
tPZL | 6.8 | 10.6 | 1 | 12 | 1 | 12 | ||||||
tPHZ | OE | QA – QH | CL = 50 pF | 3.5 | 10.3 | 1 | 11 | 1 | 11 | ns | ||
tPLZ | 3.4 | 10.3 | 1 | 11 | 1 | 11 |