SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
118 | 0x76 | BOTM | RSV | RSV | RSV | PSTM3 | PSTM2 | PSTM1 | PSTM0 |
Reset Value |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
BOTM | DSP Boot Done Flag (Read Only) | ||||||||
This bit indicates whether the DSP boot is completed. | |||||||||
0: DSP is booting | |||||||||
1: DSP boot completed | |||||||||
PSTM[3:0] | Power State (Read Only) | ||||||||
These bits indicate the current power state of the DAC. | |||||||||
0000: Powerdown | |||||||||
0001: Wait for CP voltage valid | |||||||||
0010: Calibration | |||||||||
0011: Calibration | |||||||||
0100: Volume ramp up | |||||||||
0101: Run (Playing) | |||||||||
0110: Reserved | |||||||||
0111: Volume ramp down | |||||||||
1000: Standby |