SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
Standard-mode: fSCL= 100 kHz, tr = 1 µs | |
Fast-mode: fSCL= 400 kHz, tr= 300 ns |
VOL = 0.2 × VCC, IOL = 2 mA when VCC ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VCC > 2 V |