SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 4 | V | ||
VI | Input voltage(2) | –0.5 | 4 | V | ||
VO | Output voltage(2) | –0.5 | 4 | V | ||
IIK | Input clamp current | VI < 0 | ±20 | mA | ||
IOK | Output clamp current | VO < 0 | ±20 | mA | ||
IIOK | Input-output clamp current | VO < 0 or VO > VCC | ±20 | mA | ||
IOL | Continuous output low current | VO = 0 to VCC | 50 | mA | ||
IOH | Continuous output high current | VO = 0 to VCC | –50 | mA | ||
ICC | Continuous current through GND | –200 | mA | |||
ICC | Continuous current through VCC | 160 | mA | |||
TJ | Junction temperature | 130 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |