SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The RESET input can be asserted to initialize the system while keeping the VCC supply at its operating level. A reset can be accomplished by holding the RESET pin low for a minimum of tW. The TCAL9539 registers and I2C/SMBus state machine are changed to their default state once RESET is low (0). When RESET is high (1), the I/O levels at the P port can be changed externally or through the controller. This input requires a pull-up resistor to VCC, if no active connection is used. When RESET is toggled the input port register is updated to reflect the state of the GPIO pins.