SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Supply Voltage (VCC) | 1.8 V |
Output current rating, P-port sinking (IOL) | 25 mA |
Output current rating, P-port sourcing (IOH) | 10 mA |
I2C bus clock (SCL) speed |
1 MHz |