SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
When power (from 0 V) is applied to VCC, an internal power-on reset holds the TCAL9539 in a reset condition until the supply has reached VPOR. At that time, the reset condition is released, and the TCAL9539 registers and I2C/SMBus state machine initializes to their default states. After that, VCC must be lowered to below VPORF and back up to the operating voltage for a power-reset cycle.