SCPS241 July 2022 TCAL9539
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PIN | DESCRIPTION | |||
---|---|---|---|---|
NAME | TSSOP (PW) |
WQFN (RTW) |
TYPE(1) | |
A0 | 21 | 18 | I | Address input. Connect directly to VCC or ground |
A1 | 2 | 23 | I | Address input. Connect directly to VCC or ground |
GND | 12 | 9 | — | Ground |
INT | 1 | 22 | O | Interrupt output. Connect to VCC through a pull-up resistor |
RESET | 3 | 24 | I | Active-low reset input. Connect to VCC through a pull-up resistor if no active connection is used |
P00 | 4 | 1 | I/O | P-port input/output (push-pull design structure). At power on, P00 is configured as an input |
P01 | 5 | 2 | I/O | P-port input/output (push-pull design structure). At power on, P01 is configured as an input |
P02 | 6 | 3 | I/O | P-port input/output (push-pull design structure). At power on, P02 is configured as an input |
P03 | 7 | 4 | I/O | P-port input/output (push-pull design structure). At power on, P03 is configured as an input |
P04 | 8 | 5 | I/O | P-port input/output (push-pull design structure). At power on, P04 is configured as an input |
P05 | 9 | 6 | I/O | P-port input/output (push-pull design structure). At power on, P05 is configured as an input |
P06 | 10 | 7 | I/O | P-port input/output (push-pull design structure). At power on, P06 is configured as an input |
P07 | 11 | 8 | I/O | P-port input/output (push-pull design structure). At power on, P07 is configured as an input |
P10 | 13 | 10 | I/O | P-port input/output (push-pull design structure). At power on, P10 is configured as an input |
P11 | 14 | 11 | I/O | P-port input/output (push-pull design structure). At power on, P11 is configured as an input |
P12 | 15 | 12 | I/O | P-port input/output (push-pull design structure). At power on, P12 is configured as an input |
P13 | 16 | 13 | I/O | P-port input/output (push-pull design structure). At power on, P13 is configured as an input |
P14 | 17 | 14 | I/O | P-port input/output (push-pull design structure). At power on, P14 is configured as an input |
P15 | 18 | 15 | I/O | P-port input/output (push-pull design structure). At power on, P15 is configured as an input |
P16 | 19 | 16 | I/O | P-port input/output (push-pull design structure). At power on, P16 is configured as an input |
P17 | 20 | 17 | I/O | P-port input/output (push-pull design structure). At power on, P17 is configured as an input |
SCL | 22 | 19 | I | Serial clock bus. Connect to VCC through a pull-up resistor |
SDA | 23 | 20 | I/O | Serial data bus. Connect to VCC through a pull-up resistor |
VCC | 24 | 21 | — | Supply voltage |