SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The device is designed to operate in supply powered or bus powered mode. The dual mode implementation provides a unique method of redundancy that, even in cases where the power supply pin VDD becomes 0V, the device can draw power from data pin, as long as the pullup resistor value used is as per the specification limit.
When the device switches from supply powered to bus powered mode, the device shall operate with the same settings until the internal capacitor is able to provide the current draw required by the device for communication and the external pullup resistor can keep SDQ voltage above 1.7V during ADC and EEPROM programming. If the internal voltage on the capacitor drops below the brown-out threshold, the device shall switch itself off and enter bus powered mode of communication on subsequent power up. When the device completes the power-up initialization sequence, as described earlier, the device shall respond to first bus communication starting with the bus reset sequence.