4 Revision History
Changes from Revision * (September 2022) to Revision A (May 2023)
- Changed data sheet status from Advanced Information to Production
DataGo
- Added Functional Safety information to the Features
sectionGo
- Added device comparison tableGo
- Changed maximum operating temperature range for standard speed mode in footnote 2 Go
- Changed NGR package maximum accuracy for +10°C to +45°C from ±0.3°C to ±0.2°C and full range from ±1.0°C to ±0.4°CGo
- Added accuracy specification for TMP1827NGo
- Changed VIL of IO from 0.2×VS to 0.3×VS
Go
- Changed VIH of IO from 0.8×VS to 0.7×VS
Go
- Changed pullup current from 300 µA to 400 µAGo
- Added standby current specification for continuous conversion modeGo
- Changed tSLOT minimum in standard mode from 60 µs to tWR0L + tRC
Go
- Removed tSLOT maximum in standard modeGo
- Changed tSLOT minimum in overdrive mode from 11 µs to tWR0L + tRC
Go
- Changed tRL minimum from 2 µs to 2.5 µsGo
- Changed tREADIDLE from 400 µs to 560 µsGo
- Changed IDD_PROG from 214 µA to 230 µAGo
- Added typical Endurance spec for EEPROMGo
- Removed GPIO read and CRC byte from the GPIO WRITE
sectionGo