SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The TMP1827 has multiple methods in which an application can access the device functions for temperature conversion and EEPROM programming. When accessing multiple device the MATCHADDR command along with the 64-bit device address must be used. If the short address has been programmed uniquely, then the host may use the FLEXADDR command along with the 8-bit short address.
The sections below describe the sequences that must be followed to access the device functions properly.