SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The register is used to read the state of the IO0 to IO3 pin. The register values are updated when the GPIO READ function is issued by the host. When IO2 is configured to function as an alert pin, it provides a status of the alert pin.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
nIO3_STATE | nIO2_STATE | nIO1_STATE | nIO0_STATE | IO3_STATE | IO2_STATE | IO1_STATE | IO0_STATE |
R-1b | R-1b | R-1b | R-1b | R-0b | R-0b | R-0b | R-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | nIO3_STATE | R | 1b | Read inverted value of the IO3 pin when configured as a digital input or output |
6 | nIO2_STATE | R | 1b | Read inverted value of the IO2 pin when configured as a digital input or output |
5 | nIO1_STATE | R | 1b | Read inverted value of the IO1 pin when configured as a digital input or output |
4 | nIO0_STATE | R | 1b | Read inverted value of the IO0 pin when configured as a digital input or output |
3 | IO3_STATE | R | 0b | Read value of the IO3 pin when configured as a digital input or output |
2 | IO2_STATE | R | 0b | Read value of the IO2 pin when configured as a digital input or output |
1 | IO1_STATE | R | 0b | Read value of the IO1 pin when configured as a digital input or output |
0 | IO0_STATE | R | 0b | Read value of the IO0 pin when configured as a digital input or output |