SBOSA15A september 2022 – may 2023 TMP1827
PRODUCTION DATA
The register is used to program the short address for the device. The host can store the updated setting to the configuration EEPROM using the COPY SCRATCHPAD-1 function command. At power-on reset, the register setting is automatically restored from the configuration EEPROM. As described in Flexible Device Address, the specific short address decoded value is overlaid on the non-volatile memory content restored to the short address register after decoding.
The short address register can be updated by the host when the FLEX_ADDR_MODE bits have the value '00b'. Any write to register when the FLEX_ADDR_MODE bits are not '00b' shall be ignored by the device.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SHORT_ADDRESS[7:0] | |||||||
RW-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | SHORT_ADDRESS[7:0] | RW | 00h | Stores the short address for the device which may be used to access the device without sending the 64-bit Unique Device Address. The short address is also used during stacked conversion mode to stagger the active conversion. |