SPRSP85A April 2024 – September 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OPERATING MODE | |||||||
IDDIO | VDDIO current consumption during operational usage | This is an
estimation of current for a typical heavily loaded application. Actual currents will
vary depending on system activity, I/O electrical loading and switching frequency.
This includes Core supply current with Internal Vreg Enabled. - CPU is running from RAM - Flash is powered up - X1/X2 crystal is powered up - PLL is enabled, SYSCLK=Max Device frequency - Analog modules are powered up - Outputs are static without DC Load - Inputs are static high or low |
30°C | 92 | mA | ||
85°C | 105 | mA | |||||
125°C | 115 | mA | |||||
IDDA | VDDA current consumption during operational usage | 125°C | 14 | mA | |||
IDLE MODE | |||||||
IDDIO | VDDIO current consumption while device is in Idle mode | - CPU is in IDLE
mode - Flash is powered down - PLL is Enabled, SYSCLK=Max Device Frequency, CPUCLK is gated - X1/X2 crystal is powered up - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30°C | 30 | mA | ||
85°C | 36 | mA | |||||
125°C | 54 | mA | |||||
IDDA | VDDA current consumption while device is in Idle mode | 125°C | 3 | mA | |||
STANDBY MODE (PLL Enabled) | |||||||
IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in
STANDBY mode - Flash is powered down - PLL is Enabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30°C | 8 | mA | ||
85°C | 14 | mA | |||||
125°C | 29 | mA | |||||
IDDA | VDDA current consumption while device is in Standby mode | 125°C | 3 | mA | |||
STANDBY MODE (PLL Disabled) | |||||||
IDDIO | VDDIO current consumption while device is in Standby mode | - CPU is in
STANDBY mode - Flash is powered down - PLL is Disabled, SYSCLK & CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30°C | 4 | mA | ||
85°C | 10 | mA | |||||
125°C | 24 | mA | |||||
IDDA | VDDA current consumption while device is in Standby mode | 125°C | 3 | mA | |||
HALT MODE | |||||||
IDDIO | VDDIO current consumption while device is in Halt mode | - CPU is in HALT
mode - Flash is powered down - PLL is Disabled, SYSCLK and CPUCLK are gated - X1/X2 crystal is powered down - Analog Modules are powered down - Outputs are static without DC Load - Inputs are static high or low |
30°C | 4 | mA | ||
85°C | 10 | mA | |||||
125°C | 25 | mA | |||||
IDDA | VDDA current consumption while device is in Halt mode | 125°C | 3 | mA | |||
FLASH ERASE/PROGRAM | |||||||
IDDIO | VDDIO current consumption during Erase/Program cycle(1) | - CPU is running from RAM - Flash going through continuous Program/Erase operation - PLL is enabled, SYSCLK at 120 MHz. - Peripheral clocks are turned OFF. - X1/X2 crystal is powered up - Analog is powered down - Outputs are static without DC Load - Inputs are static high or low |
91 | 128 | mA | ||
IDDA | VDDA current consumption during Erase/Program cycle | 0.1 | 8 | mA | |||
RESET MODE | |||||||
IDDIO | VDDIO current consumption while reset is active(2) | Device is under Reset | 30°C | 10 | mA | ||
85°C | 13 | mA | |||||
125°C | 20 | mA | |||||
IDDA | VDDA current consumption while reset is active(2) | 125°C | 0.01 | mA |