JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | IN_16CH_
ADC13 |
IN_16CH_
ADC14 |
IN_16CH_
ADC15 |
IN_16CH_
ADC16 |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PAT_LVDS15 | PAT_LVDS16 | 0 | 0 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | 0 | R/W | 0h | Must write 0 |
11 | IN_16CH_ADC13 | R/W | 0h | Selects the input pair sampled by ADC13 in 16-input mode.
0 = ADC13 samples the signal on INP25, INM25 1 = ADC13 samples the signal on INP26, INM26 |
10 | IN_16CH_ADC14 | R/W | 0h | Selects the input pair sampled by ADC14 in 16-input mode.
0 = ADC14 samples the signal on INP27, INM27 1 = ADC14 samples the signal on INP28, INM28 |
9 | IN_16CH_ADC15 | R/W | 0h | Selects the input pair sampled by ADC15 in 16-input mode.
0 = ADC15 samples the signal on INP29, INM29 1 = ADC15 samples the signal on INP30, INM30 |
8 | IN_16CH_ADC16 | R/W | 0h | Selects the input pair sampled by ADC16 in 16-input mode.
0 = ADC16 samples the signal on INP31, INM31 1 = ADC16 samples the signal on INP32, INM32 |
7-5 | PAT_LVDS15[2:0] | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 15 can be programmed with these bits; see Table 33 for bit descriptions. |
4-2 | PAT_LVDS16[2:0] | R/W | 0h | When the PAT_SELECT_IND bit (register 4, bit 8) is set to 1, the pattern on LVDS output 16 can be programmed with these bits; see Table 33 for bit descriptions. |
1-0 | 0 | R/W | 0h | Must write 0 |