JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
CUSTOM_PATTERN | |||||||
R/W-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM_PATTERN | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | CUSTOM_PATTERN | R/W | 0h | If the pattern mode is programmed to a custom pattern mode, then the custom pattern value can be provided by programming these bits; see the LVDS Test Pattern Mode section for further details. |