JAJSFC6C May 2015 – April 2018 ADS52J90
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AUTO_OFFSET_REMOVAL_VAL_RD_CH_SEL | 0 | 0 | 0 | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | CHOPPER_EN |
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | AUTO_OFFSET_REMOVAL_VAL_RD_CH_SEL | R/W | 0h | Write the channel number to read the offset value in auto offset correction mode for a corresponding channel number (read the offset value in AUTO_OFFSET_REMOVAL_VAL_RD.(1) |
10-1 | 0 | R/W | 0h | Must write 0 |
0 | CHOPPER_EN | R/W | 0h | The chopper can be used to move low-frequency, 1 / f noise to fS / 2 frequency.
0 = Chopper disabled 1 = Chopper enabled |