JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
DEVADD_OTP Register Address: 0x00 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[1] | SPARE[0] | ADD[5] | ADD[4] | ADD[3] | ADD[2] | ADD[1] | ADD[0] |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[1:0] | spare | ||||||
ADD[5:0] | Programmable Default for Device Stack Address. These bits define the default startup address for the device. They are writeable anytime with no effect, they are only loaded when coming out of a RESET condition. See the "Device Addressing" section for more details. DEV_ADD_STAT Reflects the current device address. |