JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
AUX_ADC_CTRL3 Register Address: 0x10C | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | AVAO_REF_EN | CVDD_EN | TSREF_EN | DVDD_EN |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | RW | RW | RW | RW |
RSVD[3:0] | Reserved | ||||||
AVAO_REF_EN | Enables conversion of AVAO_REF reference for the AUX ADC.
0: Disabled 1: Enabled |
||||||
CVDD_EN | Enables conversion of CVDD for the AUX ADC.
0: Disabled 1: Enabled |
||||||
TSREF_EN | Enables conversion of TSREF for the AUX ADC.
0: Disabled 1: Enabled |
||||||
DVDD_EN | Enables conversion of DVDD for the AUX ADC.
0: Disabled 1: Enabled |