JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CELL_ADC_CONF2 Register Address: 0x25 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[3] | SPARE[2] | SPARE[1] | SPARE[0] | CELL_CONT | CELL_INT[2] | CELL_INT[1] | CELL_INT[0] |
0 | 0 | 0 | 0 | 0 | 1 | 1 | 1 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[3:0] | Spare | ||||||
CELL_CONT | Enables continuous conversions for CELL and DIETEMP ADCs
0: Single conversion done when CONTROL2[ADC_GO] is set 1: Continuous conversions enabled when ADC_GO is set |
||||||
CELL_INT[2:0] | Sets the conversion interval for the cell and DIETEMP ADCs when continuous coversions is enabled
000: Minimum timing (starts directly after registers updated) 001: 1ms 010: 5ms 011: 10ms 100: 50ms 101: 100ms 110: 500ms 111: 1s |