JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
CONFIG Register Address: 0x01 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
SPARE[3] | SPARE[2] | SPARE[1] | SPARE[0] | MULTIDROP_EN | GPIO_ADD_SEL | STACK_DEV | TOP_STACK |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RW | RW | RW | RW | RW | RW | RW | RW |
SPARE[3:0] | spare | ||||||
MULTIDROP_EN | Defines stack configuation as daisy chain or multi-drop.
0: Daisy chain or base only configuration 1: Multi-drop configuration |
||||||
GPIO_ADD_SEL | Enables GPIO address mode
0: Use normal auto addressing mode. 1: Sample enabled GPIOs to obtain address. |
||||||
STACK_DEV | Defines device as a base or stack device
0: Base Device 1: Stack Device |
||||||
TOP_STACK | Defines device as highest addressed device in the stack.
0: Device is not the top of the stack 1: Device is defined as the top of the stack. Does not wait for device address N+1 to respond before sending a response packet. |