JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
SYS_FAULT1 Register Address: 0x201 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD | TWARN | Reserved | CTS | TSD | AVDD_REFUV_DRST | AVAO_REF_OV | DRST |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
R | R | R | R | R | R | R | R |
RSVD | Reserved | ||||||
TWARN | Indicates the die temperature exceeds 105C. This is informational only, no action is taken.
0: No fault 1: Fault |
||||||
Reserved | Reserved | ||||||
CTS | Indicates a short communication timeout occurred
0: No fault 1: Fault |
||||||
TSD | Indicates the the device shutdown due to the die temperature exceeding TSD (Thermal shutdown threshold).
0: No fault 1: Fault |
||||||
AVDD_REFUV_DRST | Indicate the last digital reset caused by AVDD_REF under-voltage.
0: No fault 1: Fault |
||||||
AVAO_REF_OV | Indicates an over-voltage fault on the internal AVAO_REF rail.
0: No fault 1: Fault |
||||||
DRST | This bit indicate a digital reset
0: No fault 1: Fault |