JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
COMM_UART_FAULT Register Address: 0x296 | |||||||
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
RSVD[4] | RSVD[3] | RSVD[2] | RSVD[1] | RSVD[0] | COMMCLR_DET | COMMRST_DET | STOP |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | R | R |
RSVD[4:0] | Reserved | ||||||
COMMCLR_DET | Indicates when a communication break is detected. See "Communication Clear (Break) Detection" section for more details.
0: No fault 1: Fault |
||||||
COMMRST_DET | Indicates when a communication reset is detected. See "Communication Reset Detection" section for more details.
0: No fault 1: Fault |
||||||
STOP | Indicates an unexpected STOP condition is received. See the "UART Interface" section for more details.
0: No fault 1: Fault |