JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOOP-REFRESH | ||||||||||||||
R/W-000h | R/W-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-5 | RESERVED | R/W | 000h | Always write 000h. |
4-0 | LOOP-REFRESH | R/W | 00h | Additional delay between the comparator output and the GPO change, as calculated by Equation 4 in seconds. |