JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | MODE | Power | External
reference (VREF) or MODE input. Connect a capacitor (approximately
0.1 μF) between MODE and AGND. Use a pullup resistor to VDD when the external reference is not used. Do not ramp up this pin before VDD. In case an external reference is used, make sure the reference ramps up after VDD. For programming mode, pull this pin low. For standalone mode, pull this pin high or connect to external reference. |
A2 | OUT3 | Output | Comparator output 3. For easy PCB routing, make this pin Hi-Z using register settings and short AIN3 and OUT3. |
A3 | OUT2 | Output | Comparator output 2. For easy PCB routing, make this pin Hi-Z using register settings and short AIN2 and OUT2. |
A4 | GPO3 | Output | Programming
mode: This pin is configurable as SDO. For SDO function, connect the
pin to the I/O voltage with an external pullup resistor. If unused,
connect this pin to VDD or AGND using an external resistor. This pin
can ramp up before VDD. Standalone mode: General-purpose output 3. Connect this pin to the I/O voltage using an external pullup resistor. |
B1 | VDD | Power | Supply voltage. |
B2 | AIN3 | Input | Analog input pin for channel 3. |
B3 | AIN2 | Input | Analog input pin for channel 2. |
B4 | GPO2 | Input/Output | Programming
mode (SCL/SYNC): I2C serial
interface clock or SPI chip select input. Connect this to the I/O
voltage using an external pullup resistor. This pin can ramp up
before VDD. Standalone mode: General-purpose output 2. Connect this pin to the I/O voltage using an external pullup resistor. |
C1 | AGND | Ground | Ground reference point for all circuitry on the device. |
C2 | AIN0 | Input | Analog input pin for channel 0. |
C3 | AIN1 | Input | Analog input pin for channel 1. |
C4 | GPO1 | Input/Output | Programming
mode (A0/SDI): Address configuration pin for I2C or
serial data input for SPI. For A0, connect this pin to VDD, AGND, SDA, or SCL for address configuration. For SDI, this pin need not be pulled up or pulled down. This pin can ramp up before VDD. Standalone mode: General-purpose output 1. Connect this pin to the I/O voltage using an external pullup resistor. |
D1 | CAP | Power | External bypass capacitor for the internal LDO. Connect a capacitor (approximately 1.5 μF) between CAP and AGND. |
D2 | OUT0 | Output | Comparator output 0. For easy PCB routing, make this pin Hi-Z using register settings and short AIN0 and OUT0. |
D3 | OUT1 | Output | Comparator output 1. For easy PCB routing, make this pin Hi-Z using register settings and short AIN1 and OUT1. |
D4 | GPO0 | Input/Output | Programming
mode (SDA/SCLK): Bidirectional I2C serial data bus or SPI
clock input. Connect this pin to the I/O voltage using an external
pullup resistor in I2C mode. This pin can ramp up before
VDD. Standalone mode: General-purpose output 0. Connect this pin to the I/O voltage using an external pullup resistor. |