JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
The comparator provides hysteresis when the CMP-x-MODE bit is set to 01b, as shown in Table 7-6. The hysteresis is provided by the DAC-x-MARGIN-HIGH and DAC-x-MARGIN-LOW registers, as shown in Figure 7-6.
When the DAC-x-MARGIN-HIGH is set to full-code or the DAC-x-MARGIN-LOW is set to zero-code, the comparator works as a latching comparator that is, the output is latched after the threshold is crossed. The latched output can be reset by writing to the corresponding RST-CMP-FLAG-x bit in the COMMON-DAC-TRIG register. Figure 7-7 shows the behavior of a latching comparator with active low output and Figure 7-8 shows the behavior of a latching comparator with active high output.