JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DAC-x-DATA[9:0] | X | ||||||||||||||
R/W-800h | X-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-4 | DAC-x-DATA[9:0] | R/W | 800h | Data
for threshold DAC Data are in straight-binary format. MSB left-aligned. Use the following bit-alignment: {DAC-x-DATA[9:0], X, X} X = Don't care bits. |
3-0 | X | X | 0h | Don't care. |