JAJSQO0 june 2023 DAC539E4W
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Supply voltage, VDD to AGND | –0.3 | 6 | V |
Digital inputs to AGND | –0.3 | VDD + 0.3 | V | |
VAINX to AGND | –0.3 | VDD + 0.3 | V | |
VOUTX to AGND | –0.3 | VDD + 0.3 | V | |
VREF | External reference, VREF to AGND | –0.3 | VDD + 0.3 | V |
Current into any pin except the OUTx, VDD, and AGND pins | –10 | 10 | mA | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |