JAJSKY1B November 2017 – February 2023 DLP550JE
PRODUCTION DATA
Texas Instruments DLP technology is a micro-electromechanical system (MEMS) technology that modulates light using a digital micromirror device (DMD). The DMD is a spatial light modulator, which reflects incoming light from an illumination source to one of two directions, either towards the projection optics or the collection optics. The large micromirror array size and ceramic package provides great thermal performance for bright display applications. Typical applications using the DLP550JE include digital signage, educational projector, and business projector.
The following orderables have been replaced by the DLP650JE:
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
MECHANICAL ICD |
---|---|---|---|
DLP550JET |
FYA (149) |
32.20 mm × 22.30 mm |
2512194 |
1076-6434B |
FYA (149) |
32.20 mm × 22.30 mm |
2512194 |
1076-6438B |
FYA (149) |
32.20 mm × 22.30 mm |
2512194 |
1076-6439B |
FYA (149) |
32.20 mm × 22.30 mm |
2512194 |
1076-643AB |
FYA (149) |
32.20 mm × 22.30 mm |
2512194 |